Configurador do Conector industrial Han® Conectores circulares Cabeamento do sistema Conectores para placas de circuito impresso
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
  7. 09 06 032 2905
  8. Amostra grátis

Solicite uma amostra expressa gratuita


Produto indisponível no momento

Escolha uma amostra alternativa que seja muito semelhante.
EURO-DIN-41612-F
Male connector EURO-DIN-41612-F 09 06 032 2905
Não disponível
CONECTOR-DIN-41612-F
Male connector CONECTOR-DIN-41612-F 09 06 048 2905
Alternativa
Version
Contact configuration
Rows z and b, positions 2, 4, ... , 30, 32
Rows z, d and b, positions 2, 4, ... , 30, 32
Connection type
Motherboard to daughtercard|Mezzanine|PCB to cable
Motherboard to daughtercard|Mezzanine|PCB to cable
PCB fixing
With fixing flange
With fixing flange
Coding
Hole coding|Shroud coding|Coding with loss of contacts|D20 coding
Hole coding|Shroud coding|Coding with loss of contacts|D20 coding
Number of contacts
32.0
48.0
Termination length
3.5
3.5
Termination method
Wave soldering termination
Wave soldering termination
Specifications and approvals
Specifications
IEC 60603-2 (complementary)
IEC 60603-2 (complementary)
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Technical characteristics
Creepage distance
3.0
3.0
Clearance distance
1.6
1.6
Rated current
Rated current measured at 20 °C, see derating curve for details
Rated current measured at 20 °C, see derating curve for details
Mating cycles
500.0
500.0
Isolation group
IIIa (175 ≤ CTI < 400)
IIIa (175 ≤ CTI < 400)
Insulation resistance
>1012 Ω
>1012 Ω
Hot plugging
No
No
Performance level
1|acc. to IEC 60603-2
1|acc. to IEC 60603-2
Test voltage Ur.m.s.
1.55 kV (contact-contact)
1.55 kV (contact-contact)
Withdrawal force
50.0
75.0
Insertion force
50.0
75.0
Contact spacing (mating side)
3.81|5.08
3.81|5.08
Contact rows
3.0
3.0
Contact resistance
15.0
15.0
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Contact spacing (termination side)
5.08|5.08
5.08|5.08
Identification
Description of the contact
Straight
Straight
Element
Male connector
Male connector
Identification
Type F
Type F
Category
Connectors
Connectors
Series
DIN 41612
DIN 41612
Material properties
REACH SVHC substances
Not contained
Yes
California Proposition 65 substances
Not contained
Yes
REACH Annex XVII substances
Not contained
Not contained
Material (contacts)
Copper alloy
Copper alloy
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
RoHS
compliant
compliant with exemption
China RoHS
e
50
Requirement set with Hazard Levels
R26
R26
RoHS exemptions
6(c): Copper alloy containing up to 4 % lead by weight
ELV status
compliant
compliant with exemption
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
ECHA SCIP number
be45dcda-0f90-459a-a8bc-78fb7986a295
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
REACH ANNEX XIV substances
Not contained
Not contained
Material flammability class acc. to UL 94
V-0
V-0
Commercial data
Country of origin
Romania
Romania
European customs tariff number
85366990
85366990
ETIM
EC002637
EC002637
UNSPSC 24.0
39121415
39121415
Packaging size
10.0
10.0
Net weight
20.1 kg
20.04 kg
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
GTIN
5713140011007
5713140011359