Han® HPR Compact
Han® HPR is a globally recognised standard for connector housings that require special protection against environmental influences whether applied in power generation plants, rail vehicles or ships. Aiming to expand the connector range for harsh environments with limited installation space, HARTING is currently adding the “Han® HPR Compact” hoods and housings to the series.
They require 20 % less installation space and are 25 % lighter than conventional solutions. The product is available in sizes 6, 10, 16 and 24 B and has a special feature that enables the housings “to grow with demand”, even after installation. For this purpose, up to two extenders, each three centimetres high, are attached to the bulkhead mounted housing. Even in difficult locations, this solution offers enough space for a connector interface. Due to the savings in installation space and weight, Han® HPR Compact housings also contribute towards sustainability and are considered by HARTING as Connectivity+ because, for example, in the railway sector, every kg of weight counts for energy consumption.
The Han® HPR Compact offers the following benefits compared to previous solutions:
- Smaller mounting dimensions
- High flexibility due to the use of extenders (not more than two at a time), each adding 3 cm of height
- Time savings: shorter installations in environments with limited space
- 16 coding options allow safe mating process even in environments with limited space
- The entire Han® B compatible connector portfolio can be used, from standard inserts to Han® HC Modular, except for the insulation body of Han® HC 650 Modular