The Future of Data Cables

VarioBoot RJ45 Angled Connectors and Overmolded Patchcords

Flexible, Angular and Versatile

VarioBoot RJ45 system cables angled at different direction

Cabling in data centers, interface modules or any other industrial application have always been a painful task. Frequent signal interruption in connectivity, cable damage and disconnection due to tight installation and space limitation in device and cabling racks are common in RJ45 conventional cables. Now, HARTING has introduced:

VarioBoot RJ45 – The Future of System Cables

HARTING VarioBoot RJ45 is an overmolded patchcords with angled connectors allows flexibility of controlling the angle and orientation of the RJ45 connectors to have an ideal fit inside of an electrical enclosure or a control cabinet. No matter what the cable routing needs to look like in the end, the HARTING VarioBoot adjustable RJ45 assembly goes in all directions – without interference or transmission loss. The path that the Cat. 6A line ends up taking, e.g. through the control cabinet, can be decided at the very end. A short pull on the anti-kink sleeve and a click in the desired direction is all it takes for the line to search out another path. Rounded off by its low height, HARTING VarioBoot RJ45 offers the perfect solution.

Specifications & Benefits

Specifications

  • IP 20 protection rating
  • Cat. 6A, 10Gbit/s transmission performance
  • Yellow PUR halogen-free, oil resistant cable jacket
  • 1 to 1 wiring with 4x2 twisted pair wires
  • Operating temperature:  -30 Deg C to +75 Deg C
  • Direction of RJ45 connector can be adjusted up to 20 times
  • Bend direction can be adjusted from left/right to up/down

Benefits 

  • Easy patch cord routing inside devices and cabinets - an adjustable orientation plug allows a user to adjust the angle and orientation of RJ45 connectors on each end. 
  • RJ45 network patchcords can be utilized in bandwidth demanding applications and can be used for future proofing - 10 Gbit/s transmission performance allows compatibility with the most frequently used data rates in the industrial Ethernet
HARTING VarioBoot RJ45

REGISTER NOW!

Fill in the form below to learn more about RJ45.
I accept the Privacy Policy and the General Terms of Use.