HARTING Solutions for Wind Energy

HARTING at Wind Energy Asia 2023

HARTING provides innovative solutions for wind energy applications in onshore, offshore, turbine outdoor, turbine indoor, turbine installation and assembly, and tower lighting and cabling applications.
Visit our booth to find out more about our HARTING solutions for Wind Energy.

 

Event Dates: 
March 8 (Wednesday) - March 10 (Friday), 2023

Event Time: 
09:30 am ~ 17:30 pm

Event Venue:
South Hall, 1/F, Kaohsiung Exhibition Center (KEC)
No. 39, Chenggong 2nd Rd., Qianzhen Dist., Kaohsiung 806, Taiwan

HARTING Booth no.:
South Hall, Booth S1027


 

Our Products

Han-Modular® Domino Modules 

Han-Modular® Domino Modules  are compatible with the components of the Han-Modular® series. It can be easily integrated into existing systems; existing frames, hoods, and housings, or connector modules, can be used and complemented. The combination of   multiple transmission media into a single signal connector, resulting in lower installation and production downtime costs. 


A domino module is made up of two building blocks, or cubes. Each cube consists of a small tab and a large tab. The cubes enable the transmission of power, signal, data, or pneumatics, as male and female contacts can be combined into one domino module.

Try the Han® Configurator  to find the right interfaces for your machine construction quickly and reliably, which enables you to digitally design your connector online.


 

Han-Eco® 

The Han-Eco® “click and mate” system ensures a secure assembly process and corrosion-resistant hoods and housing made of plastic. It is low-weight solution that offers high mechanical robustness. 


 

Han ES® Press 

The Han ES® Press Termination technology eliminates the need for tools, allowing for safe and quick assembly that is up to 50% faster. 
 


 

Han® HP Direct

The Han® HP Direct housing system is available in indoor and outdoor versions. The outdoor version for outdoor applications features a black powder surface and UV and ozone resistant FKM seals. The EMC variant is suitable for applications where a high degree of EMC protection is required, and an electrically conductive surface and seal are present. 


 

Han® HPR Hood 

The Han® HPR Hood is designed for harsh outdoor environments and corrosion-resistant metal hoods and housings.


 

Explore Wind Energy application