Products & Solutions

Connection technology for decentralized drive technology

We supply tested and certified infrastructure solutions such as connector sets and complete tested system cablings that are specifically designed for various Siemens motor starters and frequency converter series.

How is Connection Technology used in Industry?

New warehouses and internal transportation structures have to be built up within the shortest possible timeframe. To increase the flexibility of a modular production, a connector has to be quickly installed, easily exchangeable and it has to allow simple error diagnostics. For such a modular setup, efficient cabling structure electrical connection technology is necessary.

To support this increasing demand, HARTING has developed a range of connection technology products including, power distribution boxes, interconnection solutions and assembled cable sets. The complete range of pre-assembled power cables is available to interconnect between the power distribution boxes and the automation components such as field installed frequency converters.

The power distribution is only part of the system, a range of shielded motor cables is completing the offering. The decentralized modular installation system is creating new connectivity solutions for an efficient power distribution structure.