Meet our experts at the electronica in Munich
HARTING at the electronica 2024
In the words of Philip Harting, CEO of the HARTING Technology Group: "What a brilliant comeback for electronica! It has never been so international, so concrete in customer discussions, so targeted on the part of visitors. The trade fair venue Munich has shown that with a coherent range of products and services, with clear messages, international visitors find their way to Germany."
We would like to thank all visitors for the interesting, professional discussions and are already looking forward to electronica 2024!
Solutions for future-proof connectivity
Digitalisation, energy and sustainability are not only the key topics at the electronica 2022. They are also very important for HARTING as social and technological megatrends. We derive solutions in these fields that not only offer benefits, but also clear added value for your applications. We call it Connectivity+, because we have the connectivity solutions that drive industrial transformation!
All for PCB
Modularity and flexibility are becoming increasingly vital in device development. The development times for new devices are becoming shorter and shorter, while prototyping is also playing an increasingly important role. A limited choice of available standard components is often an obstacle in device development. HARTING offers PCB connectors that meet the industry's need for modularity, flexibility and greater speed in device development.
All for Energy
The energy transition is in full swing and has already affected all branches of industry. Energy generation, transmission and storage, as well as the sustainable use of resources: all this requires expertise and watchful scrutiny of the big picture. HARTING's solutions can make a valuable contribution toward achieving your savings targets.
E-Mobility
Electromobility is gaining more and more momentum. Since the major car manufacturers have begun actively and creatively shaping the traffic of the future with an electric offensive and a model reorientation, the number of electric vehicles on the road has been growing steadily. Not only the number of registered electric vehicles, but also the corresponding charging infrastructure installations are steadily increasing. HARTING supports this trend with standardised charging solutions for infrastructure providers and vehicle manufacturers worldwide.
Miniaturisation and Modularisation
The trends of miniaturisation and modularisation continue to drive technological development in the industry forward and are constantly demanding new solutions and products. These open up additional possibilities for optimisation, including space and weight savings of up to 50%, thus further reducing the CO2 footprint.
Program
Lecture: "PROFINET: Making SPE simple, making SPE simple!"
Speaker: Andreas Huhmann, HARTING Stiftung & Co.KG
- Hall B3, Booth 540
- November 16, 2022
- 10:30 - 11:00 a.m.
Lecture: "First SPE devices and applications
Speaker: Joachim Finke, HARTING Technology Group
- Hall B3, Booth 540
- November 16, 2022
- 12:00 - 12:30 a.m.
FAQs for electronica
When is the electronica 2024?
The electronica is from November 12th to 15th, 2024.
Where can I get tickets for electronica 2022?
You can get a free ticket for the event here.
How many exhibitors are at the electronica 2022?
Over 147 exhibitors from various countries are present at the electronica 2022.
What are the opening hours for the electronica 2022?
The opening hours for visitors at the electronica 2022 are:
Tuesday, 15.Nov.2022, 9:00 – 18:00
Wednesday, 16.Nov.2022, 9:00 – 18:00
Thursday, 17.Nov.2022, 9:00 – 18:00
Friday, 18.Nov.2022, 9:00 – 17:00
Where is HARTING at the electronica 2022?
HARTING can be found in Hall A2, at stand 103. We look forward to your visit!