Noticias de Aplicación

08. febrero 2018
HARTING MICA: Ejemplo de aplicación
Uno de nuestros colaboradores EDIMAR ha desarrollado una Plataforma Datalogger para el mercado de maquinaria que puede ser usada en diferentes líneas...

26. mayo 2017
Sistemas de comunicación por radio, fáciles de utilizar y de mantener
Christian Ruque / Alain Thevenon & Nicolas Mallet...

26. mayo 2017
Conexión flexible para el mantenimiento ferroviario
With over 170,000 miles of track in the United States, rail is the single most valuable asset of most railways. Extending the life of the rail by rail grinding is considered the single most effective maintenance practice to control the effect of rolling contact fatigue, restore profile and maximize value from the rail asset.

26. mayo 2017
La interfaz de bus InduCom9 para aplicaciones MVB
The new areas of MVB applications also increase demands made on the corresponding interface

26. mayo 2017
Carcasas de fundición de zinc sin revestimiento DIN 41 612 para módulo de control de trenes ITRAC de Bombardie
HARTING has designed a unique coatless zinc die cast housing for the train control module "MITRAC" by Bombardier. The housing is designed for female type F and MH crimp connectors which are fixated in the housing without screws.

26. mayo 2017
ICE3: alta tecnología fabricada en Alemania
Anyone who travels long distances in Germany by train today takes the ICE as a matter of course. The ICE slogan “twice as fast as a car, half as fast as a plane” stresses the great strength of the ICE speed. To many travelers the ICE is a synonym for high speed combined with high travelling comfort. The ICE is “the” high-tech product of Deutsche Bahn.

26. mayo 2017
Conexión rápida de los motores de accionamiento
Power-transmission connectors are at work here; the traction-bogie motor is connected via the Han® K 3/0 in the Han® HPR housing.

26. mayo 2017
Conectores HARTING en escáneres de oblea
Leading manufacturers of lithography systems (wafer scanners) rely on innovative connectivity solutions from HARTING

26. mayo 2017
Aplicaciones para el sector de la automoción
RAPIDCHARGE FRIGOFRANCE s.a.s. designs, produces and installs automated systems for testing and filling lines with various liquids for components such as brakes, cooling systems and air conditioning units. by Christian Calvary & Xavier Garcia

26. mayo 2017
Transmisión de radiografías con conectores Han-Modular®
The Ziehm 8000 is a state of the art mobile C-arm – well regarded for its mobility and simple operation. It is equipped with a sophisticated radiograph providing the highest image quality and excellent reliability.

26. mayo 2017
Conexiones tan fiables como el acero: SIDMAR
Switches Ethernet de HARTING junto a los conectores y al sistema de cableado HARTING RJ Industrial para redes industriales en la planta de producción de acero de SIDMAR.

26. mayo 2017
Convergencia de redes de oficina e industriales
Rainer Schmidt & Simon Seereiner Effective communication is increasingly becoming an essential part of everyday personal life, as well as a decisive competitive factor in business life. 

26. mayo 2017
Automatización en los espacios más reducidos
Han DD® y Han-Modular® en Reis-Robots Many casting houses are now refitting existing and installling new stations with robots to assure process automization and quality of the cast parts.

26. mayo 2017
Accionamientos giratorios con Ethernet
High-Tech Device with HARTING Ethernet M12 Company Haselhofer Feinmechanik, located in Villingen-Schwenningen in southern Germany, is a specialist in developing and manufacturing electric actuating drives.

26. mayo 2017
Conexión para tecnología de accionamientos SEW-EURODRIVE

For the realisation of a „quick equipment replacement“ HARTING industrial connectors play a major role for SEW-EURODRIVE on gear motors and drive units.

26. mayo 2017
Manipulación de equipajes inteligente con conexiones inteligentes
In 2000, Siemens Dematic undertook the extension of the Madrid-Barajas airport. In this extension, Siemens Dematic is installing the automatic baggage handling system (BHS).

26. mayo 2017
Instalación descentralizada en Zentis
The company ZENTIS with head office in Aachen is one of the leading European companies involved in the preparation of dairy and bread, also for jam and confectionary production.

26. mayo 2017
Daimler Chrysler emplea RJ Industrial y outlets industriales de HARTING
Ethernet controla los robots de soldadura en la linea de producción del modelo A-Class de Mercedes. Daimler Chrysler trusts HARTING Industrial Ethernet solutions.

26. mayo 2017
Gestión de potencia con Han® PowerSwitch
The manufacture of high-tech products for the market of the future requires the use of complex but efficient manufacturing processes. With the aid of new control and wiring concepts such processes can be implemented efficiently.

26. mayo 2017
Tendencias en la transmisión de la energía
Mechanical and plant engineers are implementing distributed I/O equipment and functions across standardized interfaces. They aim to revolutionize conventional installation technology, while reducing costs.

26. mayo 2017
Conexión de motores con Han-Drive®
Modular designs are being used more and more in mechanical engineering. Functional units are preassembled and later assembled on site. However, the individual modules have to make up a functioning unit when assembled. This applies both to mechanical attachment and to electrical connection.

26. mayo 2017
Cableado de redes de máquinas independiente de la aplicación
Everything stays the same. If you know how to install a field bus, you can install Ethernet too! For HARTING, the first challenge Ethernet presents is providing an adequate solution to the connector problem. 

26. mayo 2017
Sistemas de conectores modulares en máquinas de envasado
Modular packaging machines today require flexible interfaces. HARTING's connector series Han-Modular® is consistently converting this trend into action. Cigarette packing machine C 800, G. D. S. p. A., Bologna, Italy

26. mayo 2017
Conectividad Ethernet: apta para la industria
Ethernet, a driving force in industrial automation technology, has made itself synonymous with innovation. Slogans such as "vertical integration", "network convergence", "PC-based control" or "homepage for every field appliance" characterise the discussion.

26. mayo 2017
Codificadores angulares con interfaz Han-Brid®
High-resolution angle encoders as PROFIBUS and CANbus interfaces. Han-Brid® connectors ensure a easy, standardized connection to the transmission media. DESINA® Encoder with PROFIBUS-Interface. TWK-Elektronik GmbH, Dusseldorf, Germany

26. mayo 2017
HARAX®: tecnología de terminación rápida para bases de sensores / acctuadores
La conocida tecnología HARAX® realiza la terminación de los conductores por desplazamiento de aislante simplificando de este modo el proceso de conexión de sensores y actuadores.

26. mayo 2017
Conexión rentable de conmutadores de alta tensión para uso exterior
The power circuit breaker 3AP1 FI is for high voltage up to 145 kV for outside operation. It consists of three insulator columns with one operating unit each and a shared control unit.

26. mayo 2017
Sustitución rápida de sistemas en turbinas eólicas
Rapid replacement of systems is of particular significance for wind turbines.

26. mayo 2017
Fuentes de alimentación profesionales de POWEC con los conectores DIN 41 612 mixtos de HARTING
A unique mixed DIN 41 612 connector of HARTING for a new modular power supply system by POWEC

20. septiembre 2016
Han® PushPull Power L en formato metálico simplifica la conexión
Para el cableado PROFINET se utilizan conectores PushPull como sistema de instalación unificado para la transmisión de datos y de potencia en las instalaciones de producción de la industria de la automación.