New application for SEK connectors
SEK for Mezzanine
PCB connection without flat cable!
The female SEK pcb connector [2,54mm x 2,54mm Pitch] opens up new possiblities for your pcb design.
SEK Mezzanine
Mezzannine connection and Motherboard-to-Daughtercard connection
This opens up an enormous range of application fields for SEK where Board-to-Board connections are needed. So far only Cable-to-Board connections with SEK was available.
HARTING SEK Product features at a glance:
- Enable SEK mezzanine and backplane-to-daughtercard connections/applications
- Mezzanine with 14.7 mm – 16.7 mm PCB mating distance
- 2.54 mm pitch with pole counts from 6 – 64 in addition to DIN and har-flex
- Huge variety of termination methods: wave soldering, reflow soldering or press-in
- Tape and reel packaging for automatized pick and place process
For more Mezzanine applications download the selection guide below:
Need a sample? fill in the form and we'll make sure a sample comes your way.
If you have any further questions feel free to contact me directly !