Products & Solutions

Ha-VIS eCon 3000 - slim design

The slim design of the switches also allows them to be positioned on the carrier rail with a very high packing density.

The unmanaged Ethernet switches from the Ha-VIS eCon series offer a broad range of models and a multitude of advantages. The six most important key features are.

Slim design
The Ha-VIS eCon 3000 switches are just 25 mm slim. Thanks to this compact design, the switches enable a very high packing density in the cabinet.

Industrial temperature range
All models of the Ha-VIS eCon families are available with extended temperature range of -40 to +70°C for industrial applications. Alternative variants are available as C-Temp devices from 0 up to +55°C.

Energy Efficient Ethernet
By using an intelligent control of power consumption at lower data activity and the reduction of the heat, the Ha-VIS eCon switches are able to reduce the energy consumption up to 50%.

PoE+
Power-over-Ethernet allows the power supply of end devices via the Ethernet data cable. With the PoE + standard of our Ethernet switches (IEEE 802.3at) up to 4x 34.2 watts are available for attached equipment per port.

PoE+ with integrated 24V DC/DC converter
Our switches with integrated DC/DC converter enable the use of PoE+ with a standard power supply of 24VDC. This saves time and cost for wiring and an additional Power supply.

Full Gigabit Ethernet
The data volume in the industry is growing constantly. With 1000 Mbit/s on each port and full support for jumbo frames, the eCon switches are future-proofed for applications with high data throughput.

Higher performance with Power over Ethernet Plus and 24 VDC power supply

Unmanaged Ethernet Switches in slim cabinets

Ha-VIS eCon 3000 Fast Ethernet Basic

Ha-VIS eCon 3000 Fast Ethernet Basic

  • Fast Ethernet Non-Blocking Switch architecture in accordance with IEEE 802.3    
  • Variants with industrial temperature range of -40°C ... +70°C
  • Wide range power supply 24/48 VDC
  • Surge protection and reverse polarity protection
  • Minimum energy consumption due to energy-efficient Ethernet
  • Optimised DIN rail bracket

Ha-VIS eCon 3000 Fast Ethernet Basic PoE / PoE+

Ha-VIS eCon 3000 Fast Ethernet Basic PoE / PoE+

  • Energy supply of up to 4 terminal devices via PoE+ (137 watts) in accordance with IEEE 802.3at
  • Fast Ethernet Non-Blocking Switch architecture in accordance with IEEE 802.3
  • Variants with industrial temperature range of -40°C ... +70°C
  • Surge protection and reverse polarity protection
  • Wide range power supply 24/48 VDC
  • Minimum energy consumption due to energy-effi cient Ethernet
  • Optimised DIN rail bracket

Ha-VIS eCon 3000 Fast Ethernet Basic PoE+ 24 VDC

Ha-VIS eCon 3000 Fast Ethernet Basic PoE+ 24 VDC

  • Use of PoE+ with 24 V DC supply (galvanically isolated)
  • Energy supply of up to 4 terminal devices via PoE+ (137 watts) in
    accordance with IEEE 802.3at
  • Fast Ethernet Non-Blocking Switch architecture in accordance with IEEE 802.3
  • Variants with industrial temperature range of -40°C ... +70°C
  • Surge protection and reverse polarity protection
  • Minimum energy consumption due to energy-efficient Ethernet
  • Optimised DIN rail bracket

Ha-VIS eCon 3000 Full Gigabit Ethernet Basic

Ha-VIS eCon 3000 Full Gigabit Ethernet Basic

  • Full Gigabit Ethernet non-blocking switch architecture according to IEEE 802.3
  • Support of jumbo frames (10 kB)
  • Variants with industrial temperature range of -40°C ... +70°C
  • Wide range power supply 24/48 VDC
  • Surge protection and reverse polarity protection
  • Minimum energy consumption due to energy-efficient Ethernet
  • Optimised DIN rail bracket

Ha-VIS eCon 3000 Full Gigabit Ethernet Basic PoE / PoE+

Ha-VIS eCon 3000 Full Gigabit Ethernet Basic PoE / PoE+

  • Energy supply of up to 4 terminal devices via PoE+ (137 watts) in accordance with IEEE 802.3at
  • Full Gigabit Ethernet non-blocking switch architecture according to IEEE 802.3
  • Support of jumbo frames (10 kB)
  • Variants with industrial temperature range of -40°C ... +70°C
  • Surge protection and reverse polarity protection
  • Wide range power supply 24/48 VDC
  • Minimum energy consumption due to energy-efficient Ethernet
  • Optimised DIN rail bracket

Ha-VIS eCon 3000 Full Gigabit Ethernet Basic PoE +24 VDC

Ha-VIS eCon 3000 Full Gigabit Ethernet Basic PoE +24 VDC

  • Use of PoE+ with 24 VDC supply (galvanically isolated)
  • Energy supply of up to 4 terminal devices via PoE+ (137 watts) in accordance with IEEE 802.3at
  • Full Gigabit Ethernet non-blocking switch architecture according to IEEE 802.3
  • Support of jumbo frames (10 kB)
  • Variants with industrial temperature range of -40°C ... +70°C
  • Surge protection and reverse polarity protection
  • Energy-efficient Ethernet according to 802.3az
  • Optimised DIN rail bracket

Catalogues, Brochures, Flyer

HARTING Ethernet Switches in the eCatalogue