HARTING e-mobility is an ev cable manufacturer and supplier. We develop and produce electric car charging cables. We also manufacture ev cables for plug-in-hybrid vehicles.
EV Charging Solutions
Click on the links below to go straight to the product of interest.
Type-1 Type-GB/T Mode 3 COMBO-High Power ev charger Point plug and flange
EV Charging cable for wall boxes and Mode 2
Type 2 electric car charging cable for connecting to mode-2 charging cables or wall boxes.
Approvals:
- VDE approved ev charging cable
- CE approved ev charging cable
- IEC 62196
EV Charging cable: Mode 3
COMBO-High power ev charger
EV Charging connection point plug and flange
EV Charging Outlets
HARTING Customised Solutions has now launched EV Public Charge Point Type-2 Motorised and Magnetic Solenoid locking sockets that allow you to optimise company branding at low order volumes and cost. A fixed outdoor-resilient 3D-label Logo can be permanently fixed to the IP55 closed spring-loaded hinged front cover to your own company’s requirements.
European manufacturing means that they comply with on-going Post-Brexit requirements that UK equipment should be fitted with UK/EU sourced components, to minimize government planned periodical increases to trade tariffs on finished goods.
Suitable for installing in-home or public charge stations and connecting EV vehicle Type-2 charging cables, in accordance with IEC 61851-1 and IEC 62196-2. Other important design features include integrated water drainage and efficient power transmission without overheating through silver-plated contacts. The socket offers front or rear mounting panel fixing options.
Solutions for all relevant automotive market sectors
HARTING Automotive has electric vehicle charging cables that cover all standards worldwide, for charging with alternating current, three-phase current or direct current, from 230 to 1,000 volts. These include mode-2 charging cables (featuring integrated temperature monitoring and DC fault current detection) and mode 3 ev charging cables in various versions.
Wide range of ev cable types
HARTING Automotive's ev charging cables are available in various versions suited for all globally standardised AC charging interfaces, as well as for high power ev chargers with ccs charging cables, also known as combined charging system cables (CCS Combo). Contact us at [email protected] for ccs charging specifications. Thus, as an ev charging cable manufacturer and supplier, we are able to fit the three different connector systems worldwide. Special variants can be used as exchangeable ev cable sets for use with "in cable" chargers (IC-CPD).
We can also produce our ev charging plugs and ev charging cables in customised designs, regardless of the brand, colour or feel, which makes us a very flexible ev cable manufacturer.
IEC 62196
This applies to plugs, socket-outlets, vehicle connectors, vehicle inlets with pins and contact-tubes of standardised configurations.
IATF 16949: 2016
Global technical specification and quality management standard for the automotive industry. This has been developed and operated by the international automotive task force (IATF).
SAE J1772
Covers the general physical, electrical, functional and performance requirements.