HARTING is a powerful partner for Industry 4.0 and IIoT: Our Product News

Against the background of rising data volumes, companies need reliable industrial communication networks that are tailored to their specific requirements. Being able to access all relevant data in real time ensures significantly faster, more flexible and more efficient production processes. Read here, how HARTING Technology Group is seeking to make a decisive contribution to developing an integrated communication architecture, from the sensor to the cloud.

Small Ethernet infrastructures key for the networked industry

For many years, HARTING has been setting milestones for future-proof connectors that meet these rising requirements, particularly with regard to their stability in challenging environments. HARTING turned the RJ45 into the RJ Industrial®, created modular M12 interfaces with X-coding and PushPull locking, and set the next major milestone in Industrial Ethernet with the miniaturized ix Industrial® interface – which is 70% smaller than an RJ45, yet significantly more robust. ix Industrial® is one of the most important components in the HARTING solution portfolio for its All for Ethernet segment. A compact and powerful Ethernet infrastructure is the key to the networked industry of tomorrow!

For more information, check out our Industrial Ethernet Trends 2020 webinar series.

Industrial standard interface for SPE T1 Industrial available ex stock

Serial parts of the T1 Industrial interface will be available ex stock.

Users can now make investments with a reassuring measure of security: IEC 63171-6, published on 23 January 2020, sets the basis for future IIoT networks. The international standards bodies ISO/IEC and TIA have declared the IEC 63171-6 interface as the standard for SPE in industrial applications. On this foundation, a comprehensive portfolio for the Single Pair Ethernet market is now emerging.

The T1 Industrial interface is the first of its kind. The IP20 version is now available ex stock in field assembly format (AWG 28-22) and an overmolded format (AWG 28-22). 

SPE Industrial Partner Network grows to 20 members

Last year saw the foundation of the SPE Industrial Partner Network e.V.. As a registered association, the Network is more than just a loose association of companies with shared interests – it is a strong, legally binding community of partners. Consequently, it provides the security required to implement this new physical layer. All the companies in the network are technology leaders in their own right; between them, they specialize in the various fields needed to strengthen and complete the SPE ecosystem. The common, unifying basis of their work is the international standardization for SPE infrastructure in accordance with IEC 11801-x, IEEE 802.3 and IEC 63171-6. In the space of just a few months, numerous strong partner companies from various fields of industrial production have expressed their support for IEC 63171-6 and joined the SPE Industrial Partner Network (www.single-pair-ethernet.com).

Han® S: Safe contacting of modular energy storage systems

Han S® is the new secure connection technology for modular battery storage systems. The compact, flexible housings can accommodate contacts up to 200 A.

In Han® S, HARTING is – for the first time - introducing a special connector for battery storage modules. Global demand for electricity storage systems is booming. The new series meets the technical requirements of the latest standards for stationary energy storage systems (including UL 4128) and offers users optimum safety for the connected units. The single-pole connector solution with a 200A high-current contact is mechanically coded, is colored red and black for easy identification, and locks intuitively. In this way, Han® S enables fast, reliable contacting of storage modules and enables the processing of large volumes.

Han® 1A: Miniaturized rectangular connector ideal for networking

The Ethernet networks sensors, machines, controllers, computers and data centers. HARTING is now offering interfaces tailored to these applications as part of the miniaturized Han® 1A industrial connector series.

The Han® 1A series offers small, lightweight and versatile rectangular connectors in plastic housings. The connectors in this series are particularly well suited to connecting decentralized consumers; they also facilitate modular system design and support miniaturization in mechanical engineering and automation.

The Han® 1A features two new inserts for fast and secure data transmission. This can be used to supply end devices with up to 100 Mbit/s Cat. 5 Fast Ethernet for Profinet-based communication; a 10 Gbit/s, Cat. 6A version for High-Speed Ethernet is also available. The latter is used for live camera system applications.