Series: Ha-VIS LOCFIELD<sup>®</sup>, Element: Antenna, Cable length: 3 m, Termination method: Direct coax cable (3 m) with SMA connector, diameter 5 mm, Operating temperature: -20 ... +65 °C, Storage temperature: -40 ... +85 °C, Degree of protection acc. to IEC 60529: IP65, Cable diameter: 5 mm, Frequency: 865 ... 868 MHz, Impedance: 50 Ω, Polarisation: Linear, Gain: -7 dBi, Opening angle: 360 °, Transmitting power: 2 W, RoHS: compliant, ELV status: compliant, China RoHS: e, REACH Annex XVII substances: Not contained, REACH ANNEX XIV substances: Not contained, REACH SVHC substances: Not contained, Packaging size: 1, Net weight: 205 g, Country of origin: Germany, European customs tariff number: 85291069, eCl@ss: 90909090 Interim classification (unspecified), Scoring: 0,
Antenna
2093610210010
https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/HA_VIS_LOCFIELD_RGB/HA_VIS_LOCFIELD_RGB_S.jpg
On