HARTING ix Industrial®
Small size, outstanding robustness: The HARTING ix Industrial® is our answer to the future challenges posed by Industry 4.0 and IoT.
Series Highlights
Filter
Products 348
ix Industrial 10A-1 jack AH (T&R550)
ix Industrial 10A-1 plug SL-I26
ix Industrial 10A-1 plug SL-S
ix Industrial 10A-1 jack V (T&R450)
ix Industrial 10B-1 plug SL-S
ix Industrial 10B-1 plug SL-I24
ix Industrial 10B-1 jack V (T&R450)
ix Industrial 10A-1 plug SL-I24
ix Industrial 10B-1 jack AH (T&R550)
ix Industrial 10B-1 plug SL-I26
ix Industrial 10A-1 jack V (1pcs.)
ix Industrial 10B-1 jack AH (1pcs.)
ix Industrial 10A-1 jack AH (1pcs.)
ix Industrial 10B-1 jack V (1pcs.)
preLink PCB to ix Industrial module
ix Industrial 10A-1 plug A3-S
ix Industrial 10B-1 plug A3-S
ix Industrial 8A-1 plug SL-I22
ix Type B IDC 10xAWG26 PUR 1.0m
ix Type B IDC 5x2xAWG26 PVC 1.0m
ix Type B IDC 5x2xAWG26 PVC 0.3m
ix Type B IDC 5x2xAWG26 PVC 10m
ix Type B IDC 5x2xAWG26 PVC 2.0m
ix Type B IDC 5x2xAWG26 PVC 0.5m
ix Type B IDC 5x2xAWG26 PVC 3.0m
ix Type B IDC 5x2xAWG26 PVC 1.5m
ix Type B IDC 5x2xAWG26 PVC 7.5m
ix Type B IDC 5x2xAWG26 PVC 5.0m
ix Type B IDC 10xAWG26 PUR 0.3m
ix Type B IDC 10xAWG26 PUR 10m
ix Type B IDC 10xAWG26 PUR 1.5m
ix Type B IDC 10xAWG26 PUR 5.0m
ix Type B IDC 10xAWG26 PUR 3.0m
ix Type B IDC 10xAWG26 PUR 7.5m
ix Type B IDC 10xAWG26 PUR 2.0m
ix Type B IDC 10xAWG26 PUR 0.5m
ix Type A - M12X PFT f Cat. 6A PUR 0,7m
ix Type A - M12X PFT f Cat. 6A PUR 0,2m
ix Type A - M12X PFT f Cat. 6A PUR 2,0m
ix Type A - M12X PFT f Cat. 6A PUR 0,9m
ix Type A - M12X PFT f Cat. 6A PUR 0,5m
ix Type A - M12X PFT f Cat. 6A PUR 0,8m
ix Type A - M12X PFT f Cat. 6A PUR 0,6m
ix Type A - M12X PFT f Cat. 6A PUR 0,4m
ix Type A - M12X PFT f Cat. 6A PUR 1,0m
ix Type A - M12X PFT f Cat. 6A PUR 1,5m
ix Type A - M12X PFT f Cat. 6A PUR 0,3m
ix Type A OM Cat.6A PUR 0.5m
ix Type A OM Cat.6A PUR 7.5m
ix Type A OM Cat.6A PVC 0.3m
ix Type A OM Cat.6A PUR 2.0m
ix Type A OM Cat.6A PUR 5.0m
ix Type A OM Cat.6A Rail 0.5m
ix Type A OM Cat.6A PVC 0.5m
ix Type A OM Cat.6A PUR 0.3m
ix Type A OM Cat.6A PVC 1.0m
ix Type A OM Cat.6A PUR 10m
ix Type A OM Cat.6A PVC 2.0m
ix Type A OM Cat.6A PVC 3.0m
ix Type A OM Cat.6A PUR 1.0m
ix Type A OM Cat.6A PVC 5.0m
ix Type A OM Cat.6A PUR 3.0m
ix Type A OM Cat.6A PVC 7.5m
ix Type A OM Cat.6A PVC 10m
ix Type A OM Cat.6A Rail 0.3m
ix Type A OM Cat.6A Rail 1.0m
ix Type A OM Cat.6A Rail 2.0m
ix Type A OM Cat.6A Rail 3.0m
ix Type A OM Cat.6A Rail 7.5m
ix Type A OM Cat.6A Rail 5.0m
ix Type A OM Cat.6A Rail 10m
ix Type A OM - DB RJ45 Cat.6A PUR 0.3m
ix Type A OM - DB RJ45 Cat.6A PUR 0.5m
ix Type A OM - DB RJ45 Cat.6A PUR 1.0m
ix Type A OM - DB RJ45 Cat.6A PUR 2.0m
ix Type A OM - DB RJ45 Cat.6A PUR 3.0m
ix Type A OM - DB RJ45 Cat.6A PUR 5.0m
ix Type A OM - DB RJ45 Cat.6A PUR 7.5m
ix Type A OM - DB RJ45 Cat.6A PUR 10m
ix Type A OM - DB RJ45 Cat.6A PVC 0.3m
ix Type A OM - DB RJ45 Cat.6A PVC 0.5m
ix Type A OM - DB RJ45 Cat.6A PVC 1.0m
ix Type A OM - DB RJ45 Cat.6A PVC 2.0m
ix Type A OM - DB RJ45 Cat.6A PVC 3.0m
ix Type A OM - DB RJ45 Cat.6A PVC 5.0m
ix Type A OM - DB RJ45 Cat.6A PVC 7.5m
ix Type A OM - DB RJ45 Cat.6A PVC 10m
ix Type A OM - DB RJ45 Cat.6A Rail 0.3m
ix Type A OM - DB RJ45 Cat.6A Rail 0.5m
ix Type A OM - DB RJ45 Cat.6A Rail 1.0m
ix Type A OM - DB RJ45 Cat.6A Rail 3.0m
ix Type A OM - DB RJ45 Cat.6A Rail 2.0m
ix Type A OM - DB RJ45 Cat.6A Rail 5.0m
ix Type A OM - DB RJ45 Cat.6A Rail 7.5m
ix Type A OM - DB RJ45 Cat.6A Rail 10m
ix Industrial 10A-1 jack SL-S
ix Industrial 10B-1 jack SL-S
ix Industrial 10C-1 plug SL-I26
ix Industrial 10C-1 plug SL-S
ix Industrial 10C-12 jack AV (1pcs.)
ix Industrial 10A-12 jack AV (T&R400)
ix Industrial 10B-12 jack AV (1pcs.)
ix Industrial 10A-12 jack AV (1pcs.)
ix Industrial 10B-12 jack AV (T&R400)
ix Industrial 10C-12 jack AV (T&R400)
ix Industrial 10C-1 plug SL-I24
ix Industrial 8C-1 plug SL-I22
ix Industrial plug unlocking latch
ix Ind. -DB RJ45 Cat.6A FRNC orange 0,5m
ix Ind. - DB RJ45 Cat.6A FRNC white 10m
ix Industrial A Cat.6A FRNC red 2,0m
ix Industrial A Cat.6A FRNC white 3,0m
ix Industrial A Cat.6A FRNC orange 0,5m
ix Ind. -DB RJ45 Cat.6A FRNC yellow 5,0m
ix Industrial A Cat.6A FRNC orange 10m
ix Ind. -DB RJ45 Cat.6A FRNC orange 1,0m
ix Industrial A Cat.6A FRNC black 7,5m
ix Ind. - DB RJ45 Cat.6A FRNC grey 0,5m
ix Industrial A Cat.6A FRNC green 0,5m
ix Industrial A Cat.6A FRNC white 10m
ix Ind. - DB RJ45 Cat.6A FRNC grey 5,0m
ix Industrial A Cat.6A FRNC green 10m
ix Industrial A Cat.6A FRNC grey 3,0m
ix Industrial A Cat.6A FRNC yellow 10m
ix Ind. -DB RJ45 Cat.6A FRNC yellow 10m
ix Industrial A Cat.6A FRNC red 5,0m
ix Ind. - DB RJ45 Cat.6A FRNC grey 10m
ix Industrial A Cat.6A FRNC orange 1,0m
ix Industrial A Cat.6A FRNC red 3,0m
ix Industrial A Cat.6A FRNC yellow 3,0m
ix Industrial A Cat.6A FRNC yellow 2,0m
ix Industrial A Cat.6A FRNC yellow 5,0m
ix Industrial A Cat.6A FRNC grey 2,0m
ix Industrial A Cat.6A FRNC green 5,0m
ix Industrial A Cat.6A FRNC green 3,0m
ix Ind. -DB RJ45 Cat.6A FRNC orange 3,0m
ix Ind. -DB RJ45 Cat.6A FRNC yellow 3,0m
ix Ind. -DB RJ45 Cat.6A FRNC orange 5,0m
ix Ind. - DB RJ45 Cat.6A FRNC white 2,0m
ix Ind. - DB RJ45 Cat.6A FRNC green 2,0m
ix Ind. - DB RJ45 Cat.6A FRNC black 3,0m
ix Industrial A Cat.6A FRNC orange 7,5m
ix Ind. - DB RJ45 Cat.6A FRNC red 1,0m
ix Industrial A Cat.6A FRNC black 1,0m
ix Ind. - DB RJ45 Cat.6A FRNC green 7,5m
ix Ind. - DB RJ45 Cat.6A FRNC white 7,5m
ix Ind. - DB RJ45 Cat.6A FRNC black 0,5m
ix Industrial A Cat.6A FRNC green 1,0m
ix Ind. -DB RJ45 Cat.6A FRNC yellow 0,5m
ix Industrial A Cat.6A FRNC black 3,0m
ix Industrial A Cat.6A FRNC black 2,0m
ix Ind. - DB RJ45 Cat.6A FRNC green 0,5m
ix Industrial A Cat.6A FRNC yellow 0,5m
ix Industrial A Cat.6A FRNC yellow 7,5m
ix Industrial A Cat.6A FRNC grey 7,5m
ix Industrial A Cat.6A FRNC green 7,5m
ix Industrial A Cat.6A FRNC red 1,0m
ix Ind. - DB RJ45 Cat.6A FRNC red 7,5m
ix Industrial A Cat.6A FRNC grey 5,0m
ix Industrial A Cat.6A FRNC grey 1,0m
ix Type A 4x2xAWG26/7 PUR 2.0m
ix Type A 4x2xAWG26/7 PUR 15m
ix Type A 4x2xAWG26/7 PUR 4.0m
ix Type A 4x2xAWG26/7 PUR 3.0m
ix Type A 4x2xAWG26/7 PUR 1.0m
ix Type A 4x2xAWG26/7 PUR 5.0m
ix Type A 4x2xAWG26/7 PUR 0.5m
ix Type A 4x2xAWG26/7 PUR 10m
ix Type A 4x2xAWG26/7 PUR 7.5m
ix Type A 4x2xAWG26/7 PUR 20m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 2.0m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 3.0m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 4.0m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 1.0m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 0.5m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 5.0m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 7.5m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 15m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 20m
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 10m
IX Type B solder 5x2xAWG26 PVC 0.3m
ix Type B solder 5x2xAWG26 PVC 7.5m
ix Type B solder 5x2xAWG26 PVC 10m
ix Type B solder 5x2xAWG26 PVC 20m
ix Type B solder 10xAWG26 PUR 1.0m
ix Type B solder 10xAWG26 PUR 15m
ix Type B solder 10xAWG26 PUR 10m
ix Type B solder 5x2xAWG26 PVC 1.0m
ix Type B solder 10xAWG26 PUR 3.0m
ix Type B solder 10xAWG26 PUR 0.2m
ix Type B solder 5x2xAWG26 PVC 0.2m
ix Type B solder 10xAWG26 PUR 7.5m
ix Type B solder 10xAWG26 PUR 0.5m
ix Type B solder 10xAWG26 PUR 0.3m
ix Type B solder 10xAWG26 PUR 5.0m
ix Type B solder 5x2xAWG26 PVC 0.5m
ix Type B solder 5x2xAWG26 PVC 5.0m
ix Type B solder 5x2xAWG26 PVC 3.0m
ix Type B solder 5x2xAWG26 PVC 15m
ix Type B solder 10xAWG26 PUR 20m
ix Type B solder 10xAWG26 PUR 2.0m
ix Type B solder 5x2xAWG26 PVC 2.0m
ix Industrial 10B-1 plug A1-I24
ix Industrial 10B-1 plug A3-I26
ix Industrial 10B-1 plug A1-I26
ix Industrial 10A-1 plug A1-S
ix Industrial 10A-1 plug A1-I24
ix Industrial 10A-1 plug A3-I24
ix Industrial 10B-1 plug A1-S
ix Industrial 10A-1 plug A3-I26
ix Industrial 8B-1 plug SL-I22
ix Industrial A Cat.6A FRNC blue 0,5m
ix Industrial A Cat.6A FRNC blue 1,0m
ix Ind. - DB RJ45 Cat.6A FRNC blue 2,0m
ix Industrial A Cat.6A FRNC blue 5,0m
ix Ind. - DB RJ45 Cat.6A FRNC blue 5,0m
ix Ind. - DB RJ45 Cat.6A FRNC blue 0,5m
ix Ind. - DB RJ45 Cat.6A FRNC blue 10m
ix Ind. - DB RJ45 Cat.6A FRNC blue 1,0m
ix Industrial A Cat.6A FRNC blue 2,0m
ix Industrial A Cat.6A FRNC blue 10m
1x Industrial FLUKE Testadapter-Set
ix Type A OM Profinet B PVC 7.5m
ix Type A OM Profinet B PVC 10m
ix Type A OM Profinet C PUR 0.3m
ix Type A OM Profinet B PVC 0.5m
ix Type A OM Profinet C PUR 0.5m
ix Type A OM Profinet B PVC 5.0m
ix Type A OM Profinet B PVC 1.0m
ix Type A OM Profinet B PVC 0.3m
ix Type A OM Profinet B PVC 3.0m
ix Type A OM Profinet B PVC 2.0m
ix Type A OM Profinet C PUR 3.0m
ix Type A OM Profinet C PUR 2.0m
ix Type A OM Profinet C PUR 1.0m
ix Type A OM Profinet C PUR 10m
ix Type A OM - RJ45 Profinet B PVC 0.3m
ix Type A OM Profinet C PUR 5.0m
ix Type A OM Profinet C PUR 7.5m
ix Type A OM - RJ45 Profinet B PVC 0.5m
ix Type A OM - RJ45 Profinet B PVC 1.0m
ix Type A OM - RJ45 Profinet B PVC 3.0m
ix Type A OM - RJ45 Profinet C PUR 0.5m
ix Type A OM - RJ45 Profinet B PVC 2.0m
ix Type A OM - RJ45 Profinet B PVC 5.0m
ix Type A OM - RJ45 Profinet C PUR 1.0m
ix Type A OM - RJ45 Profinet B PVC 10m
ix Type A OM - RJ45 Profinet B PVC 7.5m
ix Type A OM - RJ45 Profinet C PUR 0.3m
ix Type A OM - RJ45 Profinet C PUR 2.0m
ix Type A OM - RJ45 Profinet C PUR 3.0m
ix Type A OM - RJ45 Profinet C PUR 7.5m
ix Type A OM - RJ45 Profinet C PUR 5.0m
ix Type A OM - RJ45 Profinet C PUR 10m
ix Ind. - DB RJ45 Cat.6A FRNC red 3,0m
ix Industrial A Cat.6A FRNC white 1,0m
ix Ind. -DB RJ45 Cat.6A FRNC orange 10m
ix Industrial A Cat.6A FRNC black 10m
ix Ind. -DB RJ45 Cat.6A FRNC yellow 2,0m
ix Ind. -DB RJ45 Cat.6A FRNC yellow 7,5m
ix Industrial A Cat.6A FRNC red 0,5m
ix Industrial A Cat.6A FRNC yellow 1,0m
ix Industrial A Cat.6A FRNC white 0,5m
ix Industrial A Cat.6A FRNC white 7,5m
ix Industrial A Cat.6A FRNC black 5,0m
ix Ind. - DB RJ45 Cat.6A FRNC grey 7,5m
ix Ind. - DB RJ45 Cat.6A FRNC red 2,0m
ix Ind. - DB RJ45 Cat.6A FRNC grey 3,0m
ix Industrial A Cat.6A FRNC grey 10m
ix Ind. - DB RJ45 Cat.6A FRNC grey 2,0m
ix Ind. - DB RJ45 Cat.6A FRNC red 10m
ix Ind. - DB RJ45 Cat.6A FRNC black 2,0m
ix Ind. - DB RJ45 Cat.6A FRNC green 3,0m
ix Ind. - DB RJ45 Cat.6A FRNC white 3,0m
ix Ind. - DB RJ45 Cat.6A FRNC black 10m
ix Industrial A Cat.6A FRNC orange 3,0m
ix Industrial A Cat.6A FRNC white 2,0m
ix Ind. - DB RJ45 Cat.6A FRNC red 5,0m
ix Ind. - DB RJ45 Cat.6A FRNC black 1,0m
ix Ind. - DB RJ45 Cat.6A FRNC black 5,0m
ix Ind. -DB RJ45 Cat.6A FRNC orange 2,0m
ix Ind. - DB RJ45 Cat.6A FRNC green 5,0m
ix Ind. -DB RJ45 Cat.6A FRNC yellow 1,0m
ix Ind. - DB RJ45 Cat.6A FRNC grey 1,0m
ix Ind. - DB RJ45 Cat.6A FRNC green 10m
ix Industrial A Cat.6A FRNC grey 0,5m
ix Ind. - DB RJ45 Cat.6A FRNC white 1,0m
ix Industrial A Cat.6A FRNC green 2,0m
ix Ind. - DB RJ45 Cat.6A FRNC green 1,0m
ix Ind. - DB RJ45 Cat.6A FRNC white 5,0m
ix Ind. - DB RJ45 Cat.6A FRNC black 7,5m
ix Industrial A Cat.6A FRNC black 0,5m
ix Ind. -DB RJ45 Cat.6A FRNC orange 7,5m
ix Industrial A Cat.6A FRNC orange 2,0m
ix Industrial A Cat.6A FRNC orange 5,0m
ix Ind. - DB RJ45 Cat.6A FRNC white 0,5m
ix Industrial A Cat.6A FRNC red 10m
ix Ind. - DB RJ45 Cat.6A FRNC red 0,5m
ix Industrial A Cat.6A FRNC red 7,5m
ix Industrial A Cat.6A FRNC white 5,0m
ix Industrial 10B-1 plug A3-I24
ix Industrial 10A-1 plug A1-I26
ix Type A AWG28 CAT6A PVC 0.8m
ix Type A AWG28 CAT6A PVC 15m
ix Type A - RJ45 AWG28 CAT6A PVC 0.6m
ix Type A AWG28 CAT6A PVC 1.5m
ix Type A AWG28 CAT6A PVC 1.0m
ix Type A - RJ45 AWG28 CAT6A PVC 20m
ix Type A - RJ45 AWG28 CAT6A PVC 0.8m
ix Type A - RJ45 AWG28 CAT6A PVC 10m
ix Type A AWG28 CAT6A PVC 20m
ix Type A AWG28 CAT6A PVC 5.0m
ix Type A - RJ45 AWG28 CAT6A PVC 0.2m
ix Type A AWG28 CAT6A PVC 2.0m
ix Type A AWG28 CAT6A PVC 0.3m
ix Type A - RJ45 AWG28 CAT6A PVC 7.5m
ix Type A - RJ45 AWG28 CAT6A PVC 2.5m
ix Type A - RJ45 AWG28 CAT6A PVC 0.5m
ix Type A - RJ45 AWG28 CAT6A PVC 5.2m
ix Type A AWG28 CAT6A PVC 5.2m
ix Type A AWG28 CAT6A PVC 7.5m
ix Type A AWG28 CAT6A PVC 0.7m
ix Type A - RJ45 AWG28 CAT6A PVC 1.5m
ix Type A AWG28 CAT6A PVC 0.5m
1x Type A - RJ45 AWG28 CAT6A PVC 0.7m
ix Type A - RJ45 AWG28 CAT6A PVC 3.0m
ix Type A AWG28 CAT6A PVC 0.9m
ix Type A AWG28 CAT6A PVC 10m
ix Ind Type A - RJ45 AWG28 Cat6A PVC 5m
ix Type A - RJ45 AWG28 CAT6A PVC 0.4m
ix Type A - RJ45 AWG28 CAT6A PVC 1.0m
ix Type A - RJ45 AWG28 CAT6A PVC 0.3m
ix Type A AWG28 CAT6A PVC 2.5m
ix Type A - RJ45 AWG28 CAT6A PVC 15m
ix Type A AWG28 CAT6A PVC 3.0m
ix Type A - RJ45 AWG28 CAT6A PVC 0.9m
ix Type A AWG28 CAT6A PVC 0.6m
ix Type A AWG28 CAT6A PVC 0.4m
ix Type A - RJ45 AWG28 CAT6A PVC 2.0m
ix Type A AWG28 CAT6A PVC 0.2m
ix Industrial 8A-1 plug A1-I22
ix Industrial 8B-1 plug A1-I22
ix Industrial 8B-1 plug A3-I22
ix Industrial 8A-1 plug A3-I22
ix Industrial 10B-PP-3 plug SL-I26
ix Industrial 8B-PP-3 plug SL-I22
ix Industrial 10A-PP-3 plug SL-I26
ix Industrial 8A-PP-3 plug SL-I22
HARTING ix Industrial®
Until now, the epitome for an Ethernet interface in an IP20 environment has been the RJ45 connector. This connector is the most widely used in the world and, thus, loved by its users. However, many users have a controversial relationship with the RJ45 because the locking levers are weak and contact difficulties occasionally occur. As devices (including flat mobile devices, displays, smaller automation devices, cameras and sensors) become smaller, the size of the RJ45 limits the miniaturisation potential. Thus, a smaller and stronger connector is on the wish list of many users and developers. They are also looking for Cat. 6a performance for 1/10 Gbit/s Ethernet at the control level. HARTING's ix Industrial® is an integrated system that meets all these requirements.
Captain ix represents the HARTING ix Industrial® ethernet interface set out to revolutionise the world of IoT and industrial ethernet! And he has fulfilled his mission: ix Industrial is now an industry standard according to IEC 61076-3-124 and thus a reliable interface for device manufacturers as well as a miniaturised alternative to RJ45.
Advantages
HARTING ix Industrial® impressions
We won!
We are the proud winner of the BEST OF INDUSTRY AWARDS 2018 and winner in the automation category!
We would like to thank all participants in the vote for their trust and active participation. You've shown us that we are on the right track with the development of our new miniaturised ix Industrial interface.
Mini PushPull ix Industrial®
With the new Mini PushPull series, HARTING is now providing the ix Industrial® Ethernet interface for 10 Gbit Ethernet with Cat. 6A performance in a waterproof and dustproof version. Standardised according to IEC/PAS 61076-3-124, the ix Industrial® mating face in the Mini PushPull delivers absolutely reliable transmission performance and optional power supply via PoE/PoE+. With a 30 % shorter housing compared to the proven HARTING PushPull RJ45, users benefit from a miniaturised data interface for demanding applications. PushPull is the preferential device connection technology when it comes to outstanding rerobustness in combination with simple and process-safe operation in waterproof and dustproof design to IP 65 / IP 67.
Compact, robust sockets are available for device integration on the PCB, providing maximum stability with five THR shield contacts. The sockets are available in three different versions:
angled socket
angled vertical socket
vertical socket
All sockets are optionally available in the A and B codings for Ethernet and signals. The data contacts are designed as SMD contacts. This allows device manufacturers to process the PCB sockets according to the normal reflow soldering process. The Mini PushPull bulkhead mounted housing, which fits all matching sockets, is mounted in front of a rectangular panel cut out during the device installation. It connects the PCB sockets with IP 65 / IP 67 protection to the outside world.
The product portfolio includes PushPull panel feed throughs in A and B coding for integration in control cabinets and terminal boxes. These can be mounted quickly and easily in front of a rectangular panel cut out. They also meet protection class IP 65 / IP 67 thanks to the integrated seal. Matching protective caps seal the unused connectors and device interfaces securely.
Convenient handling
Securely-contacted plug connections are the prerequisite for stable network systems.
In order to ensure proper connections under challenging conditions, the PushPull connectors are straight forward and easy to use. Secure locking is signalled by an audible click, and the connection is released by simply pulling on the ergonomically optimised housing. In order to prevent unintentional disconnection, the removal of the connector can be blocked by way of a security ring.
PushPull connectors are the ideal device connection technology for all industrial electronics devices, in protection classes IP 65 / IP 67, including sensors, controllers and industrial computers.
More solutions and resources
Knowledge
Engineering Data & Services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service