Products & Solutions

Optimal energy distribution for decentralized drive technology

Power distributors enable the continuous and safe distribution of energy to components such as motors and converters throughout conveyor facilities.

One of the greatest challenges faced in decentralized drive technology is continually and safely distributing energy to all power consumers, such as motors and converters, throughout a conveyor facility. Connecting these components with cabling in the field is time-consuming and can only be done by expert personnel.

When using connectors, the connection is faster, safer, easier, and “Plug&Play". HARTING's Han® Q4 / 2-3-way power distributors can be used in confined locations to save space. An extremely flat design is possible when using angled hoods because of the lowered shape of these connectors.

HARTING's Han® Q4/2-3-way power distributors can be used in confined locations to save space.

Both the 400 V input voltage and the 24 V supply can be distributed using three Han-Compact®-sized cable outlets. For such applications, this is practically a standardized connector solution. The "Powerline" can be continued as a cable through the side (fourth) output, or the next distributor box can be plugged on directly. Paragraph after this line

The robust plastic housing features IP65 protection and meets the requirements of an industrial environment. It can be installed quickly and safely on a pre-assembled base plate made of aluminum. With its CE and the UL/CSA approvals, the power distributor is also ideally suited for international usage.

The power distributor is currently configured with the standard sized Han-Compact®. Other housing sizes – for example with the smallest HARTING industrial connector Han® 1A or customer-specific modifications – can also be used to fit into any installation situation.

Power distributor with 4 x Han® 1A as customized solution
Optimal energy distribution for decentralized drive technology: in the eCatalogue

Register now for free

WEB-SEMINAR SERIES:
INDUSTRIAL ETHERNET TRENDS 2020

  • Trends, developments and solutions from the field of Industrial Ethernet
  • Application examples for IIoT and Industrie 4.0
  • Spotlight on the megatrend Single Pair Ethernet

REGISTER AND VISIT AGENDA...