Products & Solutions

M8/M12 Signal System Cabling

The perfect solution for cabling in harsh industrial environments

Our M8 / M12 signal cabling solutions can be used throughout the entire industrial environment. The key factors are IP protection, plug-in safety, robustness, vibration resistance and EMC safety. The M12 A-coded system cables, with 3-, 4-, 5-, 8- and 12-pole mating faces, provide solutions suitable for transmitting signals in IP65/67 environments. For miniaturised applications, M8 A-coded system cables are the space-saving alternative with 3-, 4-, and 8-pole mating faces. Our signal cabling solutions are tested and certified for the entire industrial environment.

M8 A-coded system cables

Ideal for miniaturised applications

The over-moulded M8 system cables are perfect for industrial cabling. The M8 A-coded mating face requires up to 30% less space than a conventional M12 A-coded mating face, making it particularly suitable for miniaturised applications. The system cables are available in unshielded and shielded versions.

  • miniaturised and robust design for IP65/67 environments
  • 30% smaller than the M12 mating face
  • 3-, 4-, and 8-pole mating faces
  • straight and angled variants
  • unshielded and shielded versions
  • available with different sheathing materials: including PVC and PUR
To the eCatalogue

M12 A-coded system cables

Ideal for signal transmission

The over-moulded M12 system cables are perfect for industrial cabling. The M12 A-coded system cables are available in 3- to 12-pole variants. All system cables are available in unshielded and shielded versions.

  • robust design for IP65/67 environments
  • 3-, 4-, 8-, 12-pole mating faces
  • straight and angled variants
  • unshielded and shielded versions
  • available with different sheathing materials: including PVC and PUR
to the eCatalogue
M8 / M12 signal system cabling