Productos y soluciones

har-flex® Hybrid & Power is here!

Say hello to our new members of the har-flex® product familiy.

MADE FOR INDUSTRY 4.0

The miniaturized design and high variability of har-flex® connectors provide device manufacturers with a freely scalable connection technology that enables them to meet the demands of miniaturization.

We we couldn't be prouder to raise the curtain on our newest innovations to the wide har-flex® range: har-flex® Power and har-flex® Hybrid.

FREE WEB-SEMINAR

har-flex® Power

In addition to the standard har-flex® in 1.27 mm pitch, the har-flex® product family also offers connectors with 2.54 mm pitch. har-flex® Power was specifically designed for the transmission of high currents between 12 A and 26 A depending on the pole count and ambient temperature.

The flexible pole numbers from 2 to 12 are made possible by a modular manufacturing concept. Moreover, users can choose between SMT and THR power contact versions. har-flex® Power connectors are available in straight and angled design and can be used in parallel (mezzanine) board, extender card and motherboard-to-daughtercard configurations.

Thanks to the same form factor, har-flex® Power and Signal can be used together on one PCB. This allows a strict separation of signal and power, while maintaining a coherent connector system.

har-flex® Hybrid

A special feature of the har-flex® family and the modular manufacturing concept is the combination of signal and power contacts: the birth of the har-flex® Hybrid. This makes compact and versatile connection solutions possible, which are ideal for miniaturized PCB systems.
har-flex® Hybrid connectors are available in straight and angled versions and can be used in parallel (mezzanine) board, extender card and motherboard-to-daughtercard configurations.

By using hybrid connectors, space and effort can be saved on a PCB - ideal for modular IO systems and other control applications.

More about the har-flex product familiy