Prodotti & Soluzioni
Connettori circolari
HARTING offre una gamma completa di connettori circolari in qualsiasi misura e codifica tradizionale.
In qualità di uno dei maggiori produttori di tecnologie di collegamento industriale, HARTING offre una gamma completa di connettori circolari in qualsiasi misura e codifica tradizionale. La gamma di prodotti comprende connettori circolari terminabili sul campo, cavi pre-assemblati sovrastampati, connettori PCB e passa-pareti.
M8
- Typical application: Signal / Ethernet connections for sensors & actuators
- Coding A, D, P
- 3 - 8 poles
- Screw locking and PushPull rapid locking system
At the field level, M8 circular connectors are typically used for I/O boxes and other space-saving devices. Their compact size makes them the ideal connector when transmitting signals and data in demanding IP65/67 environments.
M12
- Typical applications
- Signals (A, B coding), 2 – 12 poles
- Data (D, X coding), 4 and 8 poles
- Power (L, S, K coding) 3 and 4 poles + FE/PE, up to 16 A / 630 V
- Hybrid (Y coding) 4 + 4 poles for data and power
M12 circular connectors are one of the most widely used sizes for circular connectors. The M12 size is available in coding variants for all industrial lifelines – for power, signals and data. IP65/67 protected and packaged in a rugged metal housing, they provide a completely reliable connection when used in demanding applications.
M23
- Typical applications
- Signals 6-19 poles
- Capacity 6 – 9 poles
- Hybrid4+4+3+PE poles
- Screw locking and bayonet rapid locking system (ComLock)
M23 circular connectors are used in industrial applications when high power must be transmitted or many signal contacts must be bundled. They are typically used for drives.
7/8“
- Typical applications: Power supply for drives
- 2 - 5 poles
7/8" is a typical interface for connecting power supplies to diverse applications.
Han® F+B connectors for the food industry
- Typical applications: Machines & Aggregates in food production
- Easy-to-clean design especially for the spray zone
- F+B - Food & Beverage
The Han F+B is a circular connector designed to meet the special challenges of the food industry. The connection features extra protection against water jets from cleaning equipment and resistance to cleaning agents.
HARAX panel feed through
- Typical application: Low cost power connection for lamps, drives, devices etc.
- Easy and tool-free installation with HARAX® termination technique
- Thanks to IP67 suitable for use in outdoor and humid areas
The HARAX panel feed through can be connected without tools. The panel feed through can be installed quickly and easily, thus establishing a reliable device connection.
A-coded
- Typical application: Transmission of signals for sensors and actuators
- Sizes M8 (IEC 61076-2-104) and M12 (IEC 61076-2-101)
- Rated current 1.5 – 7.5 A
- Rated voltage 30 - 250 V
- Number of contacts 3 - 12
The A-coding in 3 – 5 poles is used for the power supply of field devices. The 8 –12 pole A-coding is a typical coding for transmitting signals.
B-coded
- Typical application: Data transmission for fieldbus systems (PROFIBUS)
- Size M12 (IEC 61076-2-101)
- 2, 4 and 5 poles
The B-coding is used for PROFIBUS transmissions.
D-coded
- Typical application: Data transmission for Industrial Ethernet networks
- Size M12 (IEC 61076-2-101), M8 (IEC 61076-2-114)
- Data rate 100 Mbit/s
D-coding is used in circular connectors for transmitting data for Industrial Ethernet applications. D-coding is specified for data rates up to 100Mbit/s Fast Ethernet.
K-coded
- Typical application: Power transmission of small drives
- Size M12 (IEC 61076-2-111)
- Electricity / voltage 12 A / 630 V
- 4 poles + PE
K-coding is one of the codings used for transmitting power. M12 circular connectors in K-coding are typically used for drives up to 7.5 kW. M12 Power is a space-saving solution that can be used to supply power to other devices.
L-coded
- Typical application: Transmission of high currents and voltages
- Size M12 (IEC 61076-2-111)
- 4 poles + FE
- Rated current up to 16 A / 63 V
The L-coding is used for supplying power to devices. Compared to K-coding, it has a FE contact and is designed for a different voltage range.
P-coded
- Typical applications: Data & power transmission for EtherCAT P applications
- Size M8 (IEC 61076-2-114)
- 4 poles
- Rated current: 4 A / 60 V
- 100 Mbit/s
The P-coding is used for transmitting data in EtherCAT P protocols. It manages to simultaneously supply data and voltages up to a power of 240 W.
S-coded
- Typical application: Power connector for smaller devices
- Size M12 (IEC 61076-2-111)
- 3 poles + PE
- Electricity / voltage 12 A / 630 V
The S-coding is preferred for supplying power to smaller devices.
Y-coded
- Typical application: Hybrid transmission of signals and power in one connector
- Size M12 (IEC 61076-2-113)
- 8 poles (Type 4)
- 4 x power: 6 A, 50 V
- 4 x data: Kat. 5, 0.5 A, 50 V
Y-coding has a hybrid mating face. It simultaneously supplies devices with both essential lifelines of power and data. The four data contacts enable transmission rates of up to 100 Mbit/s Fast Ethernet. The four power contacts transmit power of up to 300 W. Hybrid connections, such as Y-coding, can simultaneous supply multiple lifelines. This avoids using separate interfaces, saves resources and actively supports the miniaturisation of devices.
X-coded
- Typical application: Data interface for Industrial Ethernet networks
- Size M12 (IEC 61076-2-109)
- Data rate 1; 2.5; 10 Gbit/s
- 8 poles
X-coding is used for transmitting Industrial Ethernet in demanding environments. With its excellent shielding, this coding enables transmission rates of up to 10 Gbit/s. Data streams are well protected from electromagnetic influences by the robust metal housing.
Collegamento a crimpare
Nei collegamenti a crimpare un filo viene inglobato, a tenuta di gas, nel contatto da crimpare mediante una deformazione controllata con pinze crimpatrici o utensili a crimpare idraulici/pneumatici. Questa tecnica produce teoricamente una saldatura a freddo, assicurando un'ottima resistenza all'invecchiamento e agli stress meccanici quali vibrazioni e shock.
Collegamento a perforazione d'isolante preLink®
preLink® si basa sulla tecnica a perforazione d'isolante e viene utilizzata per connettori di dati fino a 10 Gigabit/s. I fili vengono inseriti in un blocco di collegamento di forma cubica e crimpati/messi a contatto e accorciati in un'unica operazione utilizzando pinze di montaggio. Questo blocco di collegamento può essere agganciato a connettori circolari M12, a connettori RJ45 coordinati, raccordi cablati o prese CS. Il lato di inserzione può essere sostituito in qualsiasi momento in pochi secondi.
Reflow soldering termination (THR)
With THR (Through Hole Reflow) soldering technology, the connector is inserted into through-plated PCB holes. This can be done automatically with Pick Place placement machines. These THR components are then soldered together with the components placed on the surface as part of a common reflow soldering process.
Reflow temination (SMT)
SMT (Surface Mounted Technology) connectors, in contrast to through-hole technology, do not have wire terminals, but are soldered directly to the solder pads on the PCB surface. This procedure is used for circuit board placement based on a uniform termination technique. It offers advantages as the use of SMT connectors eliminates the need for separate wave soldering.
Wave soldering termination (THT)
Conventional soldering technology has been proven over decades; it ensures the highest level of mechanical stability and process safety. The soldering pins of the connectors are inserted into through-plated PCB holes. They can then be automatically and simultaneously wave soldered to other components.
Screw locking
A screw-on circular connector enjoys numerous benefits over non-round connectors: the connection is compact and, with sealing rings and the right torque, can ensure a high degree of protection. In addition, the handling is self-explanatory and simple, but time-consuming.
PushPull locking mechanism
A contour is added to the device socket for the PushPull locking. The matching PushPull connector snaps into it. This enables a quick and tool-free mating of circular connectors, even in confined installation spaces. One click signals that a vibration- and shock-proof connection has been established. The PushPull locking mechanism is internationally standardised according to IEC 61076-2-010.
Catalogo dei connettori circolari
Whitepaper della standardizzazione dei connettori circolari
Il whitepaper elenca chiaramente le specifiche quadro standardizzate dei connettori circolari quali misura della filettatura, il lato di inserzione, il tipo di aggangio e le caratteristiche tecniche.
Quale connettore circolare risulta essere il migliore?
Tra le interfacce innestabili, i connettori circolari si trovano perlopiù nelle applicazioni industriali. I collegamenti elettrici eseguiti tramite connettori circolari protetti in modo sicuro da fattori esterni. Contatto, polvere, sporco, grasso, olio ed umidità vengono rimossi in modo sicuro. Anche in presenza di vibrazioni e movimenti che sono comuni nell'industria e nell'ingegneria del traffico, il collegamento stabile ottenuto con i connettori circolari è impressionante. La gamma di applicazioni è ampia: sensori, attuatori e convertitori, componenti di rete e dispositivi di funzionamento sono aree di applicazione tipica per connettori circolari.
Misure e lati di inserzione standardizzati forniscono sicurezza
La misura e i lati di inserzione dei connettori circolari generalmente corrispondono alle misure standardizzate della filettatura. Tale condizione garantisce che i connettori circolari dei diversi produttori siano compatibili tra loro.
Ogni misura ha aree tipiche di applicazione. Oltre alla misura di collegamento disponibile o desiderata, queste risultano dai dati delle prestazioni fisiche quali il numero e la sezione dei fili e la portata di corrente. HARTING dispone di connettori circolari con filetto metrico (M) e misure del filetto in pollici. I connettori circolari metrici sono una delle più comuni interfacce in tutto il mondo. La loro origine è nella forma del loro meccanismo di aggancio. Si basa sulle dimensioni e sulla standardizzazione delle viti che soddisfano la norma ISO 1502. In quanto tali, i connettori circolari metrici presentano sempre un diametro ben definito in millimetri nell'area di aggancio come tutti i collegamenti a vite standardizzati. M8 = 8 millimetri ecc.
La codifica previene la disinserzione
I lati di inserzione dei connettori circolari vengono codificati per prevenire la disinserzione. La codifica viene integrata nella forma interna dei corpi di isolamento. I connettori circolari M8 e M12 presentano codifiche che, a livello visivo, assomigliano a lettere utilizzate per distinguere la codifica e l'applicazione corrispondente.
Collegamento dei connettori circolari in loco
Un collegamento dei fili sicuro e stabile in modo permanente al contatto maschio/manicotto del connettore è un requisito fondamentale per la corretta trasmissione di dati, segnali ed alimentazione. Sono disponibili diversi tipi di collegamento che presentano i rispettivi vantaggi a seconda del tipo e dell'utilizzo del connettore. I connettori, che possono essere assemblati in loco, possono essere crimpati senza l'ausilio di strumenti o con speciali pinze crimpatrici.
La custodia protegge dalle condizioni ambientali
La custodia del connettore costituisce la protezione esterna dalle condizioni ambientali. Vengono utilizzate custodie in plastica o in metallo. Oltre al design robusto, le custodie in metallo offrono anche la schermatura contro interferenze elettromagnetiche (CEM). La transizione dalla custodia al cavo viene eseguita tramite serracavo, flangia a crimpare o sovrastampaggio.