HARTING Launches T1 Industrial – the Mating Face for Single Pair Ethernet

HARTING Launches T1 Industrial – the Mating Face for Single Pair Ethernet

HARTING announced the launch of the T1 Industrial connector – the standard mating face for Industrial Single Pair Ethernet. The T1 Industrial can accomplish communication across the common industrial Ethernet protocols (Ethernet/IP, Profinet, EtherCAT, and others) with a single twisted pair of wires instead of four or eight wires. This connector utilizes power-over-data-line (PoDL) technology to bring communication, voltage, and amperage needed to power the device.

With this connector, the number of connections on the device is reduced, eliminating the need for an external power supply, and the devices on the plant floor that traditionally communicate over Fieldbus protocols can join the same IP-based network as the other devices. This enables peer-to-peer communication, open-loop feedback of all devices, and smart functionality from the main control room to the device.


To be truly standard for industrial applications, the mating interface is designed to be the same and interoperable across all IP ratings. Its robust industrial design offers locking lever protection, 360° shielding, and high mating cycles.


The T1 Industrial’s mating face is standardized according to IEC 63171-6 (formerly IEC 61076-3-125) and, it meets IEEE 802.3 requirements for Single Pair Ethernet. The connector is ideal for the construction of future-proof and standardized Single Pair Ethernet communication networks with standardized cabling according to ISO/IEC 11801 and TIA 42.

Get in touch
Christina Chatfield
Executive Vice President of Digital Strategy and Marketing Communications