VarioBoot RJ45: Compact, agile and cost-optimized

Elgin, IL May 2019 --- HARTING's VarioBoot RJ45 overmolded patchcords introduce the flexibility of controlling the angle and orientation of the RJ45 connectors for an ideal fit inside of an electrical enclosure or a control cabinet.

The HARTING VarioBoot RJ45 supports all matters of routing paths without the risk of interference or transmission loss. This is made possible by an anti-kink sleeve and an adjustable RJ45 head. Paths that were once difficult to feed RJ45 cables through are now a breeze. Rounded off by its low height, the HARTING VarioBoot RJ45 offers the perfect solution for all RJ45 applications.

The HARTING VarioBoot RJ45 is IP20 rated with durable locking levers. It features up to 10Gbit/s Cat.6A transmission performance. Different cable jackets are available for FRNC, PVC, and PUR cables. Finally, the HARTING VarioBoot is compatible with HARTING's Han-Modular® series.

HARTING VarioBoot RJ45 has an adjustable head that makes feeding cables a breeze.