Products & Solutions

Rugged Push Pull Connectors | Outdoor, Waterproof

HARTING PushPull connectors provide compact outdoor rated solutions for a safe shock-and-vibration-resistant connection.
 

About

What is the HARTING PushPull?

The HARTING PushPull is a connector series for power, signal, and data. The key technology for the PushPull connector is an internal locking mechanism that offers a robust and secure connection without the need for levers or twisting into place. This makes the connector extremely easy to connect and disconnect, especially in hard to reach places.  

An audible click verifies when the connection is made. Plastic hoods and housings are corrosion-resistant and approved for outdoor use. 

Full Product Offering

Benefits of the HARTING PushPull

  • Safe, fast, comfortable installation with audible feedback
  • Circular and rectangular options for every application
  • Reliable in every surrounding including outdoors
  • Connection/disconnection with one hand/no tools needed
  • Complete portfolio - Data, signal, power
  • High density/space-saving

 

Products

HARTING PushPull Connectors

HARTING PushPull connectors were specifically designed for robust and compact applications where a high density and a high protection level is required. HARTING PushPull connectors provide compact outdoor rated solutions for a safe shock-and-vibration-resistant connection.

View Product Information
Testimonial

Boyce Technologies Uses PushPull in Help Points

In some applications, a single minute of downtime can be disastrous. This was the case for Boyce Technologies, that was commissioned by the New York City Transit Authority, to design and build help points. These help points are located in subway stations and provide access to emergency services. 

Learn how the PushPull helped Boyce Technologies prevent downtime, due to wiring issues, and ensure reliability in rugged environments.