Stosowanie PushPull w systemie wzywania pomocy
"Safety first" in the New York City subway: Boyce Technologies Inc.is installing a new emergency call system, with the HARTING Technology Group supplying the right connector system: PushPull V4.
New wireless communication consoles, called Help Points, will significantly increase the information and security standards in New York subways. These Help Points are attached to columns or walls in each station and will enable passengers to access information or contact a control centre directly in an emergency. The control centre can quickly and precisely identify the station from which the call originated and speak to each Help Point individually. The unreliable old analogue intercoms, which have a very poor voice quality, will be replaced by 2019. More than 6000 new units will be installed.
Der vertikale Help Point entspricht dem neuesten Stand der Technik: Notwendig waren Steckverbinder, die in die schlanken Gehäuse passen und robust genug für die harten Umgebungsbedingungen von Verkehrssystemen sind. Gewählt wurden schließlich PushPull Steckverbinder der Variante 4. Die Herstellerfirma Boyce versenkte den PushPull RJ45 Gusseinsatz dafür in einem speziellen Baugruppenträger.
The all-rounder for every task
In the New York subway, PushPull models such as the RJ45 cable assembly, 7-pin hybrid and 10-pin signal variants are used. But PushPull is not the only solution for emergency call stations. Boyce Technologies uses PushPull V4 in a wide range of applications. The safe and easy-to-use housing also serves as a reliable interface for shut-off barriers and fans, for Gigabit Ethernet, Power over Ethernet, fiber optic connections or even for power supply.